Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits169-7832: Hydraulic Cylinder Seal Kit
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits
169-7832: Hydraulic Cylinder Seal Kit
169-7832: Hydraulic Cylinder Seal Kit

Hydraulic Cylinder Seal Kit

Brand: Cat

Product Images
169-7832: Hydraulic Cylinder Seal Kit
169-7832: Hydraulic Cylinder Seal Kit

Hydraulic Cylinder Seal Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Items included

No results available.

143-8025: 91.93mm Inner Diameter Ring
143-8025: 91.93mm Inner Diameter RingQuantity: 1
165-9283: 70mm Shaft Diameter Lip Type Seal
165-9283: 70mm Shaft Diameter Lip Type SealQuantity: 1
093-1519: 70mm Inner Diameter Backup Ring
093-1519: 70mm Inner Diameter Backup RingQuantity: 1
6V-8467: 3.1 x 99.4mm 75A NBR O-Ring
6V-8467: 3.1 x 99.4mm 75A NBR O-RingQuantity: 1
095-1713: 3.1 x 94.4mm 90A NBR O-Ring
095-1713: 3.1 x 94.4mm 90A NBR O-RingQuantity: 1
119-5456: 99.822 Outer Diameter Piston Guide Ring
119-5456: 99.822 Outer Diameter Piston Guide RingQuantity: 1
170-9841: 69mm Inner Diameter Buffer Seal
170-9841: 69mm Inner Diameter Buffer SealQuantity: 1
170-9857: 68.6mm Inner Diameter U Cup Seal
170-9857: 68.6mm Inner Diameter U Cup SealQuantity: 1
9X-7298: 100mm Bore Diameter 2-Piece Seal
9X-7298: 100mm Bore Diameter 2-Piece SealQuantity: 1
099-5399: Scarf Cut Backup Ring
099-5399: Scarf Cut Backup RingQuantity: 1
Showing 1 to 10 of 10
DescriptionSpecificationsCompatible Models
Specifications for part number 169-7832

We are still working on adding a specification for this part.

Compatible Models for part number 169-7832

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert