Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home170-0793: IDLER GP-TRA
Home170-0793: IDLER GP-TRA
170-0793: IDLER GP-TRA

Cat® Idler Gp-Track

Brand: Cat

Product Images
170-0793: IDLER GP-TRA
170-0793: IDLER GP-TRA
Contact your dealer for replacement options.

Cat® Idler Gp-Track

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 170-0793

Description:

  • Idlers guide the track in and out of the track rollers. They intermittently support the machine's weight and provide a way to control track slack and tension.


Attributes:

  • Landfill idlers contain special protection around the shaft to restrict materials from entering the sealing system.

View More
Specifications for part number 170-0793

Units of Measure

USMetric
Tread Diameter (in): 22.44
Flange Type: Center Flange
Shaft Diameter (mm): 58.0
Diameter (mm): 610.0
Tread Diameter (mm): 570.0
Flange Diameter (mm): 610.0
Bolt Size (in): 3/4
Undercarriage Width (mm): 372.0
Flange Diameter (in): 24.02
Bolt Size (mm): 3/4
View More
Compatible Models for part number 170-0793

TRACK-TYPE TRACTOR

D6R

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced