170-1104: IDLER GP
+ / - Hover over image to Zoom
Other Views

    170-1104: IDLER GP

    Part Number: 170-1104
    Brand: Cat
    Retrieving Price.....

    Idler (Landfill, Symmetric)


    • Idlers guide the track in and out of the track rollers. They intermittently support the machine's weight and provide a way to control track slack and tension.


    • Landfill idlers contain special protection around the shaft to restrict materials from entering the sealing system.

    • US
    • Metric
    • Bolt Size (mm): 7/8
    • Diameter (mm): 625
    • Flange Diameter (mm): 625
    • Flange Type: Center Flange
    • Shaft Diameter (mm): 58
    • Tread Diameter (mm): 585
    • Undercarriage Width (mm): 405
    We currently do not have any equipment model information for this part.