Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineBelts, Pulleys, & Vibration DampersEngine Vibration Dampers171-4570: DAMPER GP-BA
HomeEngineBelts, Pulleys, & Vibration DampersEngine Vibration Dampers171-4570: DAMPER GP-BA
171-4570: DAMPER GP-BA

Vibration Damper

Brand: Cat

Product Images
171-4570: DAMPER GP-BA
171-4570: DAMPER GP-BA
171-4570: DAMPER GP-BA
171-4570: DAMPER GP-BA
171-4570: DAMPER GP-BA

Vibration Damper

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 171-4570
Width (mm): 673.1
Height (mm): 279.4
Material: Gray (Flake) Iron,Sealants / Adhesives Adhesive
Length (mm): 749.3
View More
Compatible Models for part number 171-4570

GEN SET ENGINE

3512 3512B 3508B 3516 3516B

GENERATOR SET

3516 3516B 3508B 3512 3512B

MARINE AUXILIARY

3512B 3508B 3516B

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

3516 3516B

LOCOMOTIVE ENGINE

3516C 3516B 3508B 3512B 3516

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced