Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRectangular Seals & Rings172-3548: Ring-Backup
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRectangular Seals & Rings172-3548: Ring-Backup
172-3548: Ring-Backup

Cat® Backup Ring (Winch)

Brand: Cat

Product Images
172-3548: Ring-Backup
172-3548: Ring-Backup
172-3548: Ring-Backup
172-3548: Ring-Backup
172-3548: Ring-Backup

Cat® Backup Ring (Winch)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 172-3548

Units of Measure

USMetric
Material Description: Steel
Inside Diameter (mm): 51.13
Outside Diameter (mm): 60.43
Thickness (mm): 1.93
Inside Diameter (in): 2.012
Outside Diameter (in): 2.379
Thickness (in): 0.076
Material: Carbon Steel
View More
Compatible Models for part number 172-3548

WHEEL SKIDDER

545C 535C 525C 535B 525B 515 525 545

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced