172-8514: Hose Assembly
+ / - Hover over image to Zoom
Other Views

    172-8514: Hose Assembly

    Part Number: 172-8514
    Brand: Cat
    Retrieving Price.....
    Save to List

    Medium to High Pressure Hydraulic Hose Assembly

    Description:
    Channels petroleum or water-based hydraulic fluids, water-glycol and water-oil fire resistant hydraulic fluids, hot oil, grease, lubricants, crude and fuel oils, air and water.


    Attributes:
    Constructed with an oil resistant synthetic rubber inner tube, two plies of special braided high tensile steel wire reinforcement separated by a synthetic rubber layer and an oil and weather resistant synthetic rubber outer cover. These features provide long life and excellent dependability.


    Recommended Application:
    Medium to High pressure service applications with repetitive flexing, cyclic impulse pressure surges, and vibration stresses.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    work tool
    VT60 P325 MP40 VHS-30/3 VHC-30 P225 VHP-40 MP30 S325 VHC-40 VHP-30 VHS-40 VHC-50 MP20 VHS-60 P215 VHS-70/3 VT50 VHS-30 S340B S390 S325B VT30 MP15 VT40 VHS-60/3 P235 S385B P360 P315 S365B P335 VHS-10 S365 S320B VHS-50/3 VHS-70 VHS-50 VHS-40/3 S340 S440 S305 S465 VHP-50 S320 S490