Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Insulation173-2178: Insulation
HomeCabsCab InteriorCab Insulation173-2178: Insulation
173-2178: Insulation

Cat® Insulation (Sound Suppression)

Brand: Cat

Product Images
173-2178: Insulation
173-2178: Insulation
173-2178: Insulation
173-2178: Insulation
173-2178: Insulation

Cat® Insulation (Sound Suppression)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 173-2178

Units of Measure

USMetric
Overall Width (in): 17.48
Material: Acrylic Adhesive,Acoustical Insulation
Thickness (in): 1.37
Overall Width (mm): 444.0
Overall Length (in): 35.51
Overall Length (mm): 902.0
Thickness (mm): 34.8
View More
Compatible Models for part number 173-2178

INTEGRATED TOOLCARRIER

IT62G II

WHEEL LOADER

972G II 980G II 950G II 962G II 966G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced