Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home173-7653: CAP AS.- TCK
Home173-7653: CAP AS.- TCK
173-7653: CAP AS.- TCK

Cat® Cap As.- Tck Idl 56mm Height, 58mm Wide, 148mm long

Brand: Cat

Product Images
173-7653: CAP AS.- TCK
173-7653: CAP AS.- TCK

Cat® Cap As.- Tck Idl 56mm Height, 58mm Wide, 148mm long

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 173-7653

Units of Measure

USMetric
Length (in): 5.827
Shaft Mounting Diameter (mm): 58.15
Mounting Face Offset (in): 0.118
Undercarriage Width (mm): 56.0
Mounting Face Offset (mm): 3
Height (in): 2.205
Mounting Hole Diameter (in): 0.945
Width (mm): 58.0
Hole 3 Distance (mm): 90
Height (mm): 56.0
Mounting Hole Diameter (mm): 24
Hole 1 Distance (mm): 48
Number Of Mounting Holes: 3
Hole 3 Distance (in): 3.543
Shaft Mounting Diameter (in): 2.289
Hole 2 Distance (in): 1.654
Dowel Pin Diameter (mm): 9.6
Dowel Pin Diameter (in): 0.378
Hole 2 Distance (mm): 42
Length (mm): 148.0
Hole 1 Distance (in): 1.89
Width (in): 2.283
View More
Compatible Models for part number 173-7653

TRACK-TYPE TRACTOR

D7R D7R II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced