Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsBuckets - Mini Hydraulic Excavator (0 - 10T)174-2460: 1000 mm (40 in), 110 L (3.9 ft3), Pin On
HomeAttachmentsBuckets - Mini Hydraulic Excavator (0 - 10T)174-2460: 1000 mm (40 in), 110 L (3.9 ft3), Pin On
174-2460: 1000 mm (40 in), 110 L (3.9 ft3), Pin On

Used in ditch cleaning, sloping, grading and other finishing work.

Brand: Cat

Product Images
174-2460: 1000 mm (40 in), 110 L (3.9 ft3), Pin On
174-2460: 1000 mm (40 in), 110 L (3.9 ft3), Pin On
174-2460: 1000 mm (40 in), 110 L (3.9 ft3), Pin On
174-2460: 1000 mm (40 in), 110 L (3.9 ft3), Pin On
174-2460: 1000 mm (40 in), 110 L (3.9 ft3), Pin On
174-2460: 1000 mm (40 in), 110 L (3.9 ft3), Pin On
174-2460: 1000 mm (40 in), 110 L (3.9 ft3), Pin On
174-2460: 1000 mm (40 in), 110 L (3.9 ft3), Pin On
174-2460: 1000 mm (40 in), 110 L (3.9 ft3), Pin On

Used in ditch cleaning, sloping, grading and other finishing work.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 174-2460

Ditch Cleaning Buckets for Cat® Mini Excavators are ideal for cleaning wide trenches, loading materials, slope cutting, grading and finishing work in construction, landscaping and road maintenance applications.

View More
Specifications for part number 174-2460

Units of Measure

USMetric
Width: 1000 mm
Width: 40 in
Capacity: 110.4 l
Capacity: 3.9 ft³
Weight: 236.6 lb
Weight: 107.3 kg
Base Edge Thickness: 16 mm
Base Edge Thickness: 0.6 in
Tip Radius: 510 mm
Tip Radius: 20.1 in
Interface Type: Pin On
View More
Compatible Models for part number 174-2460

MINI HYD EXCAVATOR

303.5 303

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced