Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components174-7912: MOUNT-SHOCK
Home
EngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components
174-7912: MOUNT-SHOCK
174-7912: MOUNT-SHOCK

Shock Mount

Brand: Cat

Product Images
174-7912: MOUNT-SHOCK
174-7912: MOUNT-SHOCK

Shock Mount

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise).

Sandwich mounts feature integrated fasteners on both ends for easy installation (two threaded studs, two threaded holes, or one stud and one hole).

Attributes:
Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.

Sandwich Mounts are an economical option that perform well in light-duty applications. They offer excellent radial isolation and can accommodate high radial displacement.

Applications:
Sandwich Mounts are used widely in lighter duty applications like electronics, but are also used in high displacement applications like compactor drums.

Description:
Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise).

Sandwich mounts feature integrated fasteners on both ends for easy installation (two threaded studs, two threaded holes, or one stud and one hole).

Attributes:
Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.

Sandwich Mounts are an economical option that perform well in light-duty applications. They offer excellent radial isolation and can accommodate high radial displacement.

Applications:
Sandwich Mounts are used widely in lighter duty applications like electronics, but are also used in high displacement applications like compactor drums.

Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 25.4
Stud Length (mm): 19.1 / 12.7
Stud Thread Pitch: 20-2A
Mount Type: Sandwich - Threaded Stud Both Ends
Rubber Length (in): 0.75
Rubber Length (mm): 19.1
Overall Length (mm): 50.9
Stud Length (in): 0.75 / 0.50
Outside Diameter (in): 1
Stud Thread Size (in): 1/4
Units of MeasureUSMetric
Outside Diameter (mm): 25.4
Stud Length (mm): 19.1 / 12.7
Stud Thread Pitch: 20-2A
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models
Compatible Models
Road Reclaimer
RM-350B
Generator Set
C18
Stabilizer Mixer
SM-350
Reclaimer Mixer
RM-350BRM-350
View More
Road Reclaimer
RM-350B
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 174-7912
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 174-7912

Description:
Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise).

Sandwich mounts feature integrated fasteners on both ends for easy installation (two threaded studs, two threaded holes, or one stud and one hole).

Attributes:
Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.

Sandwich Mounts are an economical option that perform well in light-duty applications. They offer excellent radial isolation and can accommodate high radial displacement.

Applications:
Sandwich Mounts are used widely in lighter duty applications like electronics, but are also used in high displacement applications like compactor drums.

View More
Specifications for part number 174-7912

Units of Measure

USMetric
Outside Diameter (mm): 25.4
Stud Length (mm): 19.1 / 12.7
Stud Thread Pitch: 20-2A
Mount Type: Sandwich - Threaded Stud Both Ends
Rubber Length (in): 0.75
Rubber Length (mm): 19.1
Overall Length (mm): 50.9
Stud Length (in): 0.75 / 0.50
Outside Diameter (in): 1
Stud Thread Size (in): 1/4
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 174-7912

ROAD RECLAIMER

RM-350B

GENERATOR SET

C18

STABILIZER MIXER

SM-350

RECLAIMER MIXER

RM-350B RM-350

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert