Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home175-3274: ROLLER GP
Home175-3274: ROLLER GP
175-3274: ROLLER GP

Cat® Roller Gp-Carr

Brand: Cat

Product Images
175-3274: ROLLER GP
175-3274: ROLLER GP
Contact your dealer for replacement options.

Cat® Roller Gp-Carr

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 175-3274

Description:

  • Carrier rollers support and guide the machine on the track and provide track tension support.

View More
Specifications for part number 175-3274

Units of Measure

USMetric
Flange Type: Single Flange
Tread Diameter (in): 7.5
Shaft Diameter (mm): 77.9
Diameter (mm): 224.0,224.0
Tread Diameter (mm): 190.0
Bolt Size (in): 0.4724
Flange Diameter (mm): 224.0
Undercarriage Width (mm): 365.0
Flange Diameter (in): 8.8
Bolt Size (mm): M12
View More
Compatible Models for part number 175-3274

FRONT SHOVEL

5090B

EXCAVATOR

365B II 385B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced