Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings175-3279: 5.08mm Thickness Polytetrafluoroethylene Seal Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings175-3279: 5.08mm Thickness Polytetrafluoroethylene Seal Ring
175-3279: 5.08mm Thickness Polytetrafluoroethylene Seal Ring

Cat® Polytetrafluoroethylene Seal Ring Used for High Extrusion in High Pressure Applications

Brand: Cat

Product Images
175-3279: 5.08mm Thickness Polytetrafluoroethylene Seal Ring
175-3279: 5.08mm Thickness Polytetrafluoroethylene Seal Ring
175-3279: 5.08mm Thickness Polytetrafluoroethylene Seal Ring
175-3279: 5.08mm Thickness Polytetrafluoroethylene Seal Ring
175-3279: 5.08mm Thickness Polytetrafluoroethylene Seal Ring
Contact your dealer for replacement options.

Cat® Polytetrafluoroethylene Seal Ring Used for High Extrusion in High Pressure Applications

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 175-3279

Units of Measure

USMetric
Material Description: PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
Cross Section Width (in): 0.2
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 2.5
Cross Section Width (mm): 5.1
Material: PTFE - Polytetrafluoroethylene,Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 941.1
Inside Diameter (in): 37.05
Cross Section Height (in): 0.1
View More
Compatible Models for part number 175-3279

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced