Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home175-3769: Bearing - Cone(Debris Resistant)
Home175-3769: Bearing - Cone(Debris Resistant)
175-3769: Bearing - Cone(Debris Resistant)

Cat® Tapered Roller Bearing (Cone Only)

Brand: Cat

Product Images
175-3769: Bearing - Cone(Debris Resistant)
175-3769: Bearing - Cone(Debris Resistant)
175-3769: Bearing - Cone(Debris Resistant)
175-3769: Bearing - Cone(Debris Resistant)
175-3769: Bearing - Cone(Debris Resistant)

Cat® Tapered Roller Bearing (Cone Only)

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 175-3769

Units of Measure

USMetric
Bore Diameter (mm): 415.925
Width (mm): 127.0
Bore Diameter (in): 16.375
Width (in): 5.0
Material: Alloy Steel
View More
Compatible Models for part number 175-3769

TRUCK

793B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced