Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home175-3829: GUARD GP-TRACK GUIDE
Home175-3829: GUARD GP-TRACK GUIDE
175-3829: GUARD GP-TRACK GUIDE

Cat® Kit-Track Guide

Brand: Cat

fallback-image
Discontinued
175-3829: GUARD GP-TRACK GUIDE
Contact your dealer for replacement options.

Cat® Kit-Track Guide

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Parts included in this kit

No results available.

169-0164: Roller Guard Full Length
169-0164: Roller Guard Full LengthQuantity: 4
7X-0590: M12 ID Steel Flat Washer
7X-0590: M12 ID Steel Flat WasherQuantity: 8
8C-6913: 7/8" ID Steel Flat Washer
8C-6913: 7/8" ID Steel Flat WasherQuantity: 24
7D-8508: 7/8''-14 Hex Nut
7D-8508: 7/8''-14 Hex NutQuantity: 24
165-3663: 24.30mm ID Track Guide Guard Tube
165-3663: 24.30mm ID Track Guide Guard TubeQuantity: 12
165-3664: Stud Interference
165-3664: Stud InterferenceQuantity: 12
178-7195: 25mm Thick Spacer
178-7195: 25mm Thick SpacerQuantity: 24
169-0163: Roller Guard Full Length
169-0163: Roller Guard Full LengthQuantity: 4
7X-0383: 7/8''-9 x 2 3/4'' Hex Head Bolt
7X-0383: 7/8''-9 x 2 3/4'' Hex Head BoltQuantity: 24
Showing 1 to 9 of 9
DescriptionSpecificationsCompatible Models
Description for part number 175-3829

We are still working on adding a description for this part.

Specifications for part number 175-3829

We are still working on adding a specification for this part.

Compatible Models for part number 175-3829

TRACK-TYPE TRACTOR

D7R D7R II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced