Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home175-4280: Heavy Duty, Wet, Starting Battery
Home175-4280: Heavy Duty, Wet, Starting Battery
175-4280: Heavy Duty, Wet, Starting Battery

12 Volt 500 Cold Cranking Amps Heavy Duty Battery

Brand: Cat

Product Images
175-4280: Heavy Duty, Wet, Starting Battery
175-4280: Heavy Duty, Wet, Starting Battery
Contact your dealer for replacement options.

12 Volt 500 Cold Cranking Amps Heavy Duty Battery

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 175-4280

Units of Measure

USMetric
Length (in): 9.96
Application: Starting
Voltage (volts): 12
AMP Hr Cap @ 20 Hrs: 35.0
Battery Type: Wet
Group Size: 58
Width (mm): 182.5
Reserve Capacity (Mins): 70.0
Equipment Type: TRUCK,INDUSTRIAL,AGRICULTURAL
Maintenance Type: Maintenance Free
Terminal: Threaded Stud
Grid Type: Silver Calcium Alloy Grid Design
Cold Cranking Amps (CCA): 500.0
Length (mm): 253.1
View More
Compatible Models for part number 175-4280

MINI HYD EXCAVATOR

301.8 301.6 301.5

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced