Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsBatteriesHeavy Duty175-4360: 12V 31BCI Battery
HomeElectrical & ElectronicsBatteriesHeavy Duty175-4360: 12V 31BCI Battery
175-4360: 12V 31BCI Battery

12-Volt 31 BCI Heavy Duty Maintenance-Free Accessible Battery

Brand: Cat

Product Images
175-4360: 12V 31BCI Battery
175-4360: 12V 31BCI Battery
175-4360: 12V 31BCI Battery
175-4360: 12V 31BCI Battery
175-4360: 12V 31BCI Battery

12-Volt 31 BCI Heavy Duty Maintenance-Free Accessible Battery

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 175-4360

Units of Measure

USMetric
Voltage (volts): 12
Battery Type: Wet
Cold Cranking Amps (CCA): 710.0
Group Size: 31
Maintenance Type: Maintenance Free, Accessible
Terminal: Forged studs (3/8X16)
AMP Hr Cap @ 20 Hrs: 100.0
Reserve Capacity (Mins): 185.0
Length (mm): 329.0
Length (in): 12.9
Width (mm): 172.0
Width (in): 6.8
Height (mm): 236.0
Height (in): 9.3
Application: Deep Cycle and Starting
Material: Polypropylene Plastic
Accessible Vent Caps: Accessible Vent Caps
Equipment Type: TRUCK,AGRICULTURAL,INDUSTRIAL
Grid Type: Calcium Lead Alloy Grid Design
View More
Compatible Models for part number 175-4360

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced