Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components175-9493: Hydraulic Lines Straight Adapter
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components175-9493: Hydraulic Lines Straight Adapter
175-9493: Hydraulic Lines Straight Adapter

Cat® Hydraulic Lines Straight Adapter connects hydraulic lines in a straight configuration, facilitating smooth fluid transfer

Brand: Cat

fallback-image
175-9493: Hydraulic Lines Straight Adapter

Cat® Hydraulic Lines Straight Adapter connects hydraulic lines in a straight configuration, facilitating smooth fluid transfer

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 175-9493
Transmission and Hydraulic Oil Compatibile Seal: 6V-8398 (13/16-16)
Oil and Fuel Compatible Seal: 228-7090 (13/16-16)
Coolant and Urea Compatible Seal: 180-8424 (13/16-16)
Material: Alloy Steel
View More
Compatible Models for part number 175-9493

UNDERCARRIAGE

OEMS

OEM MOB HYD PWR UNIT

336MHPU

EXCAVATOR

336D LN 336 MHPU 340MHPU 336 350 OEM 345D

MOBILE HYD POWER UNIT

349D2 336F 340D2 L 345D 330D 336D L 330C 345C L 349D L 352FMHPU

HYDRAULIC SHOVEL

6020B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced