Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home176-4871: Track Link Assembly
Home176-4871: Track Link Assembly
176-4871: Track Link Assembly

Cat® Link Assembly GLT, Slip Fit Master, 46 Sections, Press Fit, SALT, 171.45mm Track Pitch

Brand: Cat

Product Images
176-4871: Track Link Assembly
176-4871: Track Link Assembly

Cat® Link Assembly GLT, Slip Fit Master, 46 Sections, Press Fit, SALT, 171.45mm Track Pitch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 176-4871

Units of Measure

USMetric
Link Inside Spread Sprocket (in): 2.752
Number of Track Sections: 46.0
Rotating Bushing Track (Rbt): No
Pin Retention System: Press Fit
Rail To Bushing OD (mm): 24.7
UC System: GD
Link Inside Spread Roller (in): 2.941
Rail To Bushing OD (in): 0.972
Shoe Bolt Hole Spacing B (mm): 108
Link Inside Spread Roller (mm): 74.7
Shoe Bolt Hole Spacing C (mm): 108
Link Height (mm): 90
Shoe Bolt Hole Spacing A (in): 2.374
Shoe Bolt Hole Spacing A (mm): 60.3
Number of Sections: 46
Bushing OD (in): 1.992
Link Outside Spread (in): 5.437
Shoe Bolt Hole Spacing B (in): 4.252
Bushing OD (mm): 50.6
Bolt Hole Diameter (in): 0.638
Grease Track Type: GLT
Link Outside Spread (mm): 138.1
Link Inside Spread Sprocket (mm): 69.9
Seal And Lube Type: SALT
Bolt Hole Diameter (mm): 16.2
Bolt Size (mm): M16
Master Link Type: Slip Fit Master
Track Pitch (mm): 171.45
Rail To Pin Boss OD (mm): 25.5
Bolt Size (in): 0.6299
Track Pitch (in): 6.75
Rail To Pin Boss OD (in): 1.004
Track Bolt Thread: M16
Shoe Bolt Hole Spacing C (in): 4.252
Pin Length (in): 7.008
Link Height (in): 3.543
Wear Sensor: No
Track Stiffening System: Not Applicable
Master Bolt Thread: M16
Pin Length (mm): 178
View More
Compatible Models for part number 176-4871

EXCAVATOR

312D2 312D2 GC 314E LCR 312B L 312D2 L 312D L 312C L 312E L 313D2 314D LCR 314C 312B

VIBRATORY COMPACTOR

CB-536D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced