Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home176-7000: PUMP GP-WATE
Home176-7000: PUMP GP-WATE
176-7000: PUMP GP-WATE

Water Pump

Brand: Cat

Product Images
176-7000: PUMP GP-WATE
176-7000: PUMP GP-WATE
Contact your dealer for replacement options.

Water Pump

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 176-7000

Description:

  • Water pumps circulate coolant throughout engine blocks to maintain engine temperature

Attributes:

  • Our water pumps are designed to cope with the cyclic loading of the gear drive, and their unique geometric features reduce the risk of cavitation caused by temporary air locks in the cooling system. Each of the components of our water pumps - bearings, shafts, impellers - work together as a system to help optimize efficiency and life of water pumps.

View More
Specifications for part number 176-7000

Units of Measure

USMetric
Width (mm): 274.32
Height (mm): 172.72
Length (in): 10.8
Material: Sealants / Adhesives Adhesive
Height (in): 6.8
Length (mm): 274.32
View More
Compatible Models for part number 176-7000

TRACK-TYPE TRACTOR

D7R II

ENGINE - MACHINE

3176C

CHALLENGER

65E 85E 75E 95E

ARTICULATED TRUCK

725 730

TRUCK ENGINE

C-10 C-12

MARINE ENGINE

3176C 3196

WHEELED EXCAVATOR

W345B II

INDUSTRIAL ENGINE

3176C 3196

LOAD HAUL DUMP

R1600 R1700G R1600G

EXCAVATOR

345B II 345B L 345B II MH 365B L 345B 365B

WHEEL LOADER

972G II 966G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced