Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsBlades177-1989: 1829 mm (72 in)
HomeAttachmentsBlades177-1989: 1829 mm (72 in)
177-1989: 1829 mm (72 in)

Robust, high capacity design for moving dirt, gravel, livestock waste and snow.

Brand: Cat

Product Images
177-1989: 1829 mm (72 in)
177-1989: 1829 mm (72 in)
177-1989: 1829 mm (72 in)
177-1989: 1829 mm (72 in)
177-1989: 1829 mm (72 in)
177-1989: 1829 mm (72 in)
177-1989: 1829 mm (72 in)
177-1989: 1829 mm (72 in)
177-1989: 1829 mm (72 in)
177-1989: 1829 mm (72 in)
177-1989: 1829 mm (72 in)
177-1989: 1829 mm (72 in)
177-1989: 1829 mm (72 in)
177-1989: 1829 mm (72 in)

Robust, high capacity design for moving dirt, gravel, livestock waste and snow.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 177-1989

Cat® Angle Blades are useful work tools in a wide range of applications for moving dirt, gravel, livestock waste and snow. They are also useful for finish grade work in construction and landscaping.

View More
Specifications for part number 177-1989

Units of Measure

USMetric
Blade Width: 1829 mm
Blade Width: 72 in
Width - Fully Angled: 66.3 in
Width - Fully Angled: 1685 mm
Maximum Blade Angle - Right/Left of Center: 30 degrees
Blade Height: 614 mm
Blade Height: 24.2 in
Cutting Edge Width: 1893 mm
Cutting Edge Width: 74.5 in
Length: 753 mm
Length: 29.6 in
Weight: 690 lb
Weight: 313 kg
Cutting Edge Thickness: 16 mm
Cutting Edge Thickness: 0.6 in
Optimal Hydraulic Flow: 42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure: 145-235 bar (2100-3400 psi)
Required Hydraulics: Standard Flow
Interface Type: Skid Steer Coupler
View More
Compatible Models for part number 177-1989

MULTI TERRAIN LOADER

267 257D 277B 277D 277C 257B 297D 297C 257 297D2 247 297D XHP 247B3 267B 287C 287B 247B 287D 277 297D2 XHP 257B3

COMPACT TRACK LOADER

289D 289C 249D3 299D XHP 259D 299D 299C 279D 279C 259B3 239D3 299D3 XE 299D3 299D2 299D2 XHP

SKID STEER LOADER

242B3 226D3 226B 246B 246D 246C 236 232 236B3 232B 252B 272C 272D 272D XHP 248 246 242 262 226B3 248B 216B 268B 236B 216 256C 236D 252 232D3 252B3 236D3 216B3 242B 242D 262B 262D 262C 228 272D2 XHP 226 272D3 XE 272D3 272D2

COMPACT WHEEL LOADER

904H 904B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced