Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance178-2207: FASTENER KIT; INCH, FINE THREAD
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
178-2207: FASTENER KIT; INCH, FINE THREAD
178-2207: FASTENER KIT; INCH, FINE THREAD

Inch-Fine Fastener Kit, 4 Sizes, 6 Assorted Lengths, 24 Part Numbers, 476 Pieces, Phosphate and Oil Coating

Brand: Cat

Product Images
178-2207: FASTENER KIT; INCH, FINE THREAD
178-2207: FASTENER KIT; INCH, FINE THREAD
178-2207: FASTENER KIT; INCH, FINE THREAD

Inch-Fine Fastener Kit, 4 Sizes, 6 Assorted Lengths, 24 Part Numbers, 476 Pieces, Phosphate and Oil Coating

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

0L-1648: 3/8''-24 x 2 1/2'' Hex Head Bolt
0L-1648: 3/8''-24 x 2 1/2'' Hex Head BoltQuantity: 10
3N-3935: 1/4" Hex Head Bolt
3N-3935: 1/4" Hex Head BoltQuantity: 8
6F-7030: 3/8''-24 x 1'' Hex Head Bolt
6F-7030: 3/8''-24 x 1'' Hex Head BoltQuantity: 8
6F-7031: 3/8''-24 x 3'' Hex Head Bolt
6F-7031: 3/8''-24 x 3'' Hex Head BoltQuantity: 10
8S-4713: 1/4" Hex Head Bolt
8S-4713: 1/4" Hex Head BoltQuantity: 8
8S-4717: 5/16''-24 x 2 1/2'' Hex Head Bolt
8S-4717: 5/16''-24 x 2 1/2'' Hex Head BoltQuantity: 10
8S-4719: 5/16''-24 x 3 1/2'' Hex Head Bolt
8S-4719: 5/16''-24 x 3 1/2'' Hex Head BoltQuantity: 10
0S-1748: 3/8''-24 x 2'' Hex Head Bolt
0S-1748: 3/8''-24 x 2'' Hex Head BoltQuantity: 10
0S-1604: 1/2''-20 x 2 1/2'' Hex Head Bolt
0S-1604: 1/2''-20 x 2 1/2'' Hex Head BoltQuantity: 10
0S-1579: 1/2''-20 x 2'' Hex Head Bolt
0S-1579: 1/2''-20 x 2'' Hex Head BoltQuantity: 10
5M-2894: 3/8" ID Steel Flat Washer
5M-2894: 3/8" ID Steel Flat WasherQuantity: 48
0L-1732: 1/2''-20 x 3'' Hex Head Bolt
0L-1732: 1/2''-20 x 3'' Hex Head BoltQuantity: 10
1A-9919: 1/4''-28 x 2 1/2'' Hex Head Bolt
1A-9919: 1/4''-28 x 2 1/2'' Hex Head BoltQuantity: 8
1B-0581: 5/16-24" Threaded External Hexagonal Bolt
1B-0581: 5/16-24" Threaded External Hexagonal BoltQuantity: 8
9S-8751: 5/16''-24 Hex Nut
9S-8751: 5/16''-24 Hex NutQuantity: 38
0S-1603: 1/2''-20 x 1 1/2'' Hex Head Bolt
0S-1603: 1/2''-20 x 1 1/2'' Hex Head BoltQuantity: 8
5P-8245: M12 ID Steel Flat Washer
5P-8245: M12 ID Steel Flat WasherQuantity: 38
5P-0537: 1/4" ID Steel Flat Washer
5P-0537: 1/4" ID Steel Flat WasherQuantity: 40
0T-0924: 3/8''-24 x 1 1/2'' Hex Head Bolt
0T-0924: 3/8''-24 x 1 1/2'' Hex Head BoltQuantity: 10
178-2212: 457.2mm Wide Hardware Case
178-2212: 457.2mm Wide Hardware CaseQuantity: 1
178-2213: SEPARATOR GP
178-2213: SEPARATOR GPQuantity: 1
1H-5403: 5/16''-24 x 2'' Hex Head Bolt
1H-5403: 5/16''-24 x 2'' Hex Head BoltQuantity: 10
9S-8748: 1/4''-28 Hex Nut
9S-8748: 1/4''-28 Hex NutQuantity: 40
6B-6684: 1/2''-20 Hex Nut
6B-6684: 1/2''-20 Hex NutQuantity: 38
9M-1974: M8 ID Steel Flat Washer
9M-1974: M8 ID Steel Flat WasherQuantity: 38
3S-2713: 3/8''-24 Hex Nut
3S-2713: 3/8''-24 Hex NutQuantity: 48
Showing 1 to 26 of 26
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert