Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws178-2510: M6 Flanged Hexagonal Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws178-2510: M6 Flanged Hexagonal Bolt
178-2510: M6 Flanged Hexagonal Bolt

Cat® M6 Steel Flanged Hexagonal Bolt

Brand: Cat

Product Images
178-2510: M6 Flanged Hexagonal Bolt
178-2510: M6 Flanged Hexagonal Bolt

Cat® M6 Steel Flanged Hexagonal Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 178-2510

Units of Measure

USMetric
Bolt Length (in): 1.772
Bolt Length (mm): 45.0
Bolt Type: Hex Flange Head
Coating: Zinc
Grip Length (in): 1.063
Grip Length (mm): 27.0
Hand of Thread: RH
Material: Alloy Zinc,Carbon Steel
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 8.8
Thread Size (mm): M6
Locking Feature: None
Thread Size (dia x pitch) (mm): M6x1
View More
Compatible Models for part number 178-2510

PUMPER

SPF343C

COMPACT TRACK LOADER

249D3 239D3

GENERATOR SET

XQ35 XQ20T4F C4.4DE110E C4.4 C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 XQP100 C4.4DE110E2

ENGINE

C2.2 C1.7 C0.5 CO.7

SOIL COMPACTOR

CP7 CS44B CP44B CS54B CP11 CS64B CS11

COMPACT WHEEL LOADER

903 902

ASPHALT COMPACTOR

CB10 CB7

TRACK-TYPE TRACTOR

D4K2 LGP D3K2 XL D5K2 LGP D3K2 LGP D5K2 XL D4K2 XL

ENGINE - MACHINE

C4.4

ASPHALT PAVER

AP500F AP500 AP555 AP555F

MINI HYD EXCAVATOR

304 305 303 SR 305.5 CR 304SR 302.7CR 303CR 305 CR

MARINE ENGINE

3054 3054B

UTILITY COMPACTOR

CC2.7 CB2.7 CB2.5 CB2.9

SKID STEER LOADER

249D3 226D3 232D3 236D3

WHEELED EXCAVATOR

M315D2 M315 M315GC M318 M317 M317D2

PNEUMATIC COMPACTOR

CW-16 CW34 CW12 CW-34

ENGINE - INDUSTRIAL

XQ20

INDUSTRIAL ENGINE

C2.2 C4.4 C0.5 C0.7 C1.7 C1.5 3034

EXCAVATOR

320D2 318D2 L 313D2 GC 320 320D2 GC 318D2 320GX 313D2-GC 313D2 OTHER 320 GX 320 GC

COMPACTOR

CB8 CB13 CB15 CB16

VIBRATORY COMPACTOR

CB10 CB-66B CS54B CB7 CP54B CS7 CB-64B CC4.0 CB-68B CB4.0 CB4.4

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced