Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws178-3333: Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws178-3333: Hex Head Bolt
178-3333: Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
178-3333: Hex Head Bolt

Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 178-3333

Units of Measure

USMetric
Bolt Length (in): 6.102
Thread Size (dia x pitch) (mm): M10x1.5
Bolt Length (mm): 155.0
Bolt Type: Hex Head
Coating: Zinc Flake-black
Grip Length (in): 4.843
Material: STEEL,Alloy Zinc,Low Alloy Steel
Grip Length (mm): 123.0
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M10
Locking Feature: None
View More
Compatible Models for part number 178-3333

WHEEL SKIDDER

535B 525B 515 525 545

MINI HYD EXCAVATOR

308E CR 308D

TRUCK

MT4400D AC

VIBRATORY COMPACTOR

CS-433E CP-433E CS-423E

MOTOR GRADER

140G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced