Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home178-7293: ROLLER GP-SF
Home178-7293: ROLLER GP-SF
178-7293: ROLLER GP-SF

Cat® Roller Gp Single Flange

Brand: Cat

Product Images
178-7293: ROLLER GP-SF
178-7293: ROLLER GP-SF
Contact your dealer for replacement options.

Cat® Roller Gp Single Flange

Brand: Cat

DISCONTINUED
DiagramDescriptionSpecificationsCompatible Models
Description for part number 178-7293

Description:

  • Track rollers support and guide the machine on the track.

View More
Specifications for part number 178-7293

Units of Measure

USMetric
Tread Diameter (in): 7.87
Flange Type: Single Flange
Track Pitch (mm): 215.9
Tread Diameter (mm): 200.0
Flange Diameter (mm): 240.0
Material: Sealants / Adhesives Adhesive
Track Pitch (in): 8.5
Flange Diameter (in): 9.45
View More
Compatible Models for part number 178-7293

UNDERCARRIAGE

OEMS

EXCAVATOR

568 FM 345B II 345B L 345C L 349E L 325D FM 345D L 349F L 349D L 330D MH 345B II MH 325D FM LL 330C FM 330C 345D L VG 345C MH 349E L VG 349D 330D L 568 FM LL 330D FM 349E 345B 345C 345D

MOBILE HYD POWER UNIT

365C L 345C 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced