Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsBuckets - Mini Hydraulic Excavator (0 - 10T)180-1356: 1300 mm (51 in), 184 L (6.5 ft3), Pin On
Home
AttachmentsBuckets - Mini Hydraulic Excavator (0 - 10T)
180-1356: 1300 mm (51 in), 184 L (6.5 ft3), Pin On
180-1356: 1300 mm (51 in), 184 L (6.5 ft3), Pin On

Used in ditch cleaning, sloping, grading and other finishing work.

Brand: Cat

Product Images
180-1356: 1300 mm (51 in), 184 L (6.5 ft3), Pin On
180-1356: 1300 mm (51 in), 184 L (6.5 ft3), Pin On
180-1356: 1300 mm (51 in), 184 L (6.5 ft3), Pin On
180-1356: 1300 mm (51 in), 184 L (6.5 ft3), Pin On
180-1356: 1300 mm (51 in), 184 L (6.5 ft3), Pin On
180-1356: 1300 mm (51 in), 184 L (6.5 ft3), Pin On
180-1356: 1300 mm (51 in), 184 L (6.5 ft3), Pin On
180-1356: 1300 mm (51 in), 184 L (6.5 ft3), Pin On
180-1356: 1300 mm (51 in), 184 L (6.5 ft3), Pin On

Used in ditch cleaning, sloping, grading and other finishing work.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Ditch Cleaning Buckets for Cat® Mini Excavators are ideal for cleaning wide trenches, loading materials, slope cutting, grading and finishing work in construction, landscaping and road maintenance applications.

Ditch Cleaning Buckets for Cat® Mini Excavators are ideal for cleaning wide trenches, loading materials, slope cutting, grading and finishing work in construction, landscaping and road maintenance applications.

Specifications
Specifications
Units of MeasureUSMetric
Width: 1300 mm
Width: 51.2 in
Capacity: 184.1 l
Capacity: 6.5 ft³
Weight: 253.5 lb
Weight: 115 kg
Base Edge Thickness: 20 mm
Base Edge Thickness: 0.8 in
Tip Radius: 530 mm
Tip Radius: 20.9 in
Interface Type: Pin On
Units of MeasureUSMetric
Width: 1300 mm
Width: 51.2 in
Capacity: 184.1 l
View More
Compatible Models
Compatible Models
Mini Hyd Excavator
304.5304305
View More
Mini Hyd Excavator
304.5304305
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert