Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins180-7232: 10mm Outer Diameter Cabin Window Hinge Pin
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins180-7232: 10mm Outer Diameter Cabin Window Hinge Pin
180-7232: 10mm Outer Diameter Cabin Window Hinge Pin

Cat® Cabin Window Hinge Pin provides the necessary support and stability for the window hinge mechanism, enabling smooth window functions

Brand: Cat

Product Images
180-7232: 10mm Outer Diameter Cabin Window Hinge Pin
180-7232: 10mm Outer Diameter Cabin Window Hinge Pin
180-7232: 10mm Outer Diameter Cabin Window Hinge Pin
180-7232: 10mm Outer Diameter Cabin Window Hinge Pin
180-7232: 10mm Outer Diameter Cabin Window Hinge Pin

Cat® Cabin Window Hinge Pin provides the necessary support and stability for the window hinge mechanism, enabling smooth window functions

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 180-7232

Units of Measure

USMetric
Diameter (in): 0.394
Pin Length (in): 5.413
Diameter (mm): 10.0
Material: Stainless Steel
Pin Length (mm): 137.5
View More
Compatible Models for part number 180-7232

BACKHOE LOADER

424D 420D 416D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced