Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home183-8410: Screw
Home183-8410: Screw
183-8410: Screw

Cat® Screw

Brand: Cat

Product Images
183-8410: Screw
183-8410: Screw
183-8410: Screw
183-8410: Screw
183-8410: Screw

Cat® Screw

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 183-8410
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 183-8410

Units of Measure

USMetric
Material Description: Steel
Material: Carbon Steel
Overall Length (in): 2.67
Overall Length (mm): 68
Thread Size (mm): M10
View More
Compatible Models for part number 183-8410

INTEGRATED TOOLCARRIER

IT14G IT14G2

TRACK LOADER

933C 953D 963D 939C

PETROLEUM ENGINE

C15 C13 C18 C11 C9

MATERIAL HANDLER

MH3059 MH3022 MH3024 MH3049

COLD PLANER

PR-1000C PR-1000

COMPACT WHEEL LOADER

908 910G 914G 914G2

FORWARDER

554

TRACK-TYPE TRACTOR

D4C III D6K2 XL D6K2 D6T XW D6T LGP D5K LGP D6T XL D5C III D8 D8T D6K2 LGP D8R D4G D5K XL D8N D6K XL D6T LGPPAT D6T XL PAT D6T XW PAT D5G D6T D6N D6K D3K LGP D6K LGP D3C III

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

PIPELAYER

PL61

WHEELED EXCAVATOR

M320F MH3026 MH3024 M322F

PNEUMATIC COMPACTOR

CW-14 PS-200B PS-150C PS-150B PS-360B PF-290B PS-360C

INDUSTRIAL ENGINE

C9 C18 C11 C13 C15 C9.3

PETROLEUM PACKAGE

CX31-P600- CX31-C15I TH31-E61 TH35-E81 CX35-P800

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert