Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeFilters & FluidsFluidsOilsAxle & Final Drive Oil184-6021: FDAO 60 (55 Gallons)
Home
Filters & FluidsFluidsOilsAxle & Final Drive Oil
184-6021: FDAO 60 (55 Gallons)
184-6021: FDAO 60 (55 Gallons)

Cat Final Drive Axle Oil 60 (55 Gallons)

Brand: Cat

Product Images
184-6021: FDAO 60 (55 Gallons)
184-6021: FDAO 60 (55 Gallons)

Cat Final Drive Axle Oil 60 (55 Gallons)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Attributes:
Cat® Final Drive Axle Oil protects against the damaging effects of air by minimizing foaming and doubles the drain interval time as compared to TO-4 oils with similar applications.


Recommended Application:
Cat FDAO™ is designed for Off-Highway Trucks, Large Track-Type Tractors, Pipelayers and Track Skidders.

Attributes:
Cat® Final Drive Axle Oil protects against the damaging effects of air by minimizing foaming and doubles the drain interval time as compared to TO-4 oils with similar applications.


Recommended Application:
Cat FDAO™ is designed for Off-Highway Trucks, Large Track-Type Tractors, Pipelayers and Track Skidders.

Specifications
Specifications
Volume Unit (English): Gallon
Material: Oil Fluid
SAE: 60
Classifications Met: FD-1
Volume Spec (in): 55
Volume Unit (English): Gallon
Material: Oil Fluid
SAE: 60
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 184-6021

Attributes:
Cat® Final Drive Axle Oil protects against the damaging effects of air by minimizing foaming and doubles the drain interval time as compared to TO-4 oils with similar applications.


Recommended Application:
Cat FDAO™ is designed for Off-Highway Trucks, Large Track-Type Tractors, Pipelayers and Track Skidders.

View More
Specifications for part number 184-6021
Volume Unit (English): Gallon
Material: Oil Fluid
SAE: 60
Classifications Met: FD-1
Volume Spec (in): 55
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert