Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
Home185-9941: COUNTERWEIGHT GP
Home185-9941: COUNTERWEIGHT GP
185-9941: COUNTERWEIGHT GP

Brand: Cat

fallback-image
Discontinued
185-9941: COUNTERWEIGHT GP
Contact your dealer for replacement options.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Parts included in this kit

No results available.

183-7134: Right Hand Counterweight Block
183-7134: Right Hand Counterweight BlockQuantity: 1
8T-4223: M12 ID Steel Flat Washer
8T-4223: M12 ID Steel Flat WasherQuantity: 4
183-7131: Counterweight Block
183-7131: Counterweight BlockQuantity: 2
183-7133: Left Hand Counterweight Block
183-7133: Left Hand Counterweight BlockQuantity: 1
8T-4189: M8-1.25 x 20mm Hex Head Bolt
8T-4189: M8-1.25 x 20mm Hex Head BoltQuantity: 4
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat WasherQuantity: 4
8T-4648: M12-1.75 x 70mm Hex Head Bolt
8T-4648: M12-1.75 x 70mm Hex Head BoltQuantity: 4
Showing 1 to 7 of 7
DescriptionSpecificationsCompatible Models
Description for part number 185-9941

We are still working on adding a description for this part.

Specifications for part number 185-9941

We are still working on adding a specification for this part.

Compatible Models for part number 185-9941

SKID STEER LOADER

248B 246B 236B 236 248 246

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced