Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home188-2163: Tradesman Vise
Home188-2163: Tradesman Vise
188-2163: Tradesman Vise

Cat® Tradesman Vise (8 in Jaw Width)

Brand: Cat

Product Images
188-2163: Tradesman Vise
188-2163: Tradesman Vise

Cat® Tradesman Vise (8 in Jaw Width)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 188-2163
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 188-2163
Max. Opening Width (in): 1
Throat Depth (in): 3/4
Material: Carbon Steel
Pipe Capacity (in): 1/8 - 3 1/2
Jaw Width (in): 1
View More
Compatible Models for part number 188-2163

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert