Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home188-7535: SEAL FUEL
Home188-7535: SEAL FUEL
188-7535: SEAL FUEL

Fuel System Seal

Brand: Cat

Product Images
188-7535: SEAL FUEL
188-7535: SEAL FUEL

Fuel System Seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 188-7535

Description:
Fuel system Seals are specifically designed and manufactured to work in the fuel system. Both O-ring and rectangular cross-section designs are used.

Attributes:
Cat® Fuel System Seals go through additional advanced inspections to ensure reliable performance in this critical application. They are made from materials that are matched to the fluids, temperatures and pressures found in Cat fuel systems. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, some seals are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our seal are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat® Seals.

Applications:
Fuel System Seals are used in engine fuel systems.

View More
Specifications for part number 188-7535

Units of Measure

USMetric
Material Description: FKM provides superior performance in most applications, including Air, Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid and Biodiesel. Most FKM formulations should not be used with Coolant/Urea. FKM is effective in high temperatures, and has good abrasion and cut resistance.
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Polymer: Fkm (fluorocarbon)
Material: FKM - Fluoroelastomer,Fluoroelastomer (FKM) Rubber
Material Hardness: 75a
Cross Section Diameter (mm): 1.83
Inside Diameter (mm): 8.92
Cross Section Diameter (in): 0.072
Inside Diameter (in): 0.351
Dash Size: 904
View More
Compatible Models for part number 188-7535

UNDERGROUND ART TRUCK

AD45B AD60 AD55B AD30 AD45

TRUCK ENGINE

C13

LOAD HAUL DUMP

R3000H R1600G R2900G R1700G R2900

MATERIAL HANDLER

M325D MH M325D L MH

OFF HIGHWAY TRUCK

793D 785D

MOTOR GRADER

12H 18M3 24M 120H 160M 135H 16M 16M3 140M 14M

WHEEL SKIDDER

535C 545C 525C

TRACK-TYPE TRACTOR

D7R D6R III D9 D8T D8N D6R STD D7R LGP D9T D6R XL D6R II D5N D6T D6N D7R XR

TRACK FELLER BUNCHER

TK732 TK722 TK721 TK752 TK751 511 TK741 522 521 532 541 551 552 TK711

PIPELAYER

583T PL83 PL87 587T

EXCAVATOR

324D FM LL 349D L 330D MH 325D FM LL 329D L 324D FM 322C 325C FM 330D FM 325D FM 345D L 325D L 325D MH 330C L 336D L 322C FM 330C FM 330C MH 324D L 330D L 325C

MOBILE HYD POWER UNIT

349D L 336D L

WHEEL TRACTOR

627G 637G

RECLAIMER MIXER

RM-300 RM-500

LOCOMOTIVE ENGINE

C27

PETROLEUM ENGINE

C32 C27

SOIL COMPACTOR

825H 815F 825G II

EJECTOR TRUCK

740 730

WHEEL DOZER

824H 824G 814F 824G II 844H

LANDFILL COMPACTOR

826G II 826G 826H 816F

WHEEL LOADER

972H 950G II 962H 950H 990K 990H 990 972G II 938G II 993K 980G II 962G II 980C 980H 980G 938H 966H 966G II

ENGINE - MACHINE

C27

ARTICULATED TRUCK

725 740 730 735 OEM 735

ROTARY/TRACK DRILLS

MD6290

OFF-HIGHWAY TRUCK

D10R

INDUSTRIAL ENGINE

C32 C27 3512C C11

WHEEL SCRAPER

637E 637G 627G

TRUCK

775F 789D 777C 777B 777D 777F 772 770 773F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced