Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Pumps190-5895: BUSHING
HomeEngineFuel SystemFuel Pumps190-5895: BUSHING
190-5895: BUSHING

Fuel Injection Pump Bushing

Brand: Cat

Product Images
190-5895: BUSHING
190-5895: BUSHING
Contact your dealer for replacement options.

Fuel Injection Pump Bushing

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 190-5895

Units of Measure

USMetric
Width (mm): 101.6
Height (mm): 23.01
Length (in): 4.0
Height (in): 0.91
Length (mm): 101.6
View More
Compatible Models for part number 190-5895

EXCAVATOR

312B L 320B N 320D L 320B L 312C L 323D L 318C 320B LU 320D LRR 320C FM 319C 320B 321C 320C 320D 314C 320D RR 312B 312C 311C 320B U 321B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced