Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits191-3034: Support
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits191-3034: Support
191-3034: Support

Cat® Support

Brand: Cat

Product Images
191-3034: Support
191-3034: Support
191-3034: Support
191-3034: Support
191-3034: Support

Cat® Support

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 191-3034

Units of Measure

USMetric
Width (mm): 210.0
Material Description: Steel
Length (in): 18.98
Material: Carbon Steel
Thickness (in): 0.47
Thickness (mm): 12.0
Length (mm): 482.0
Width (in): 8.28
View More
Compatible Models for part number 191-3034

ARTICULATED TRUCK

735B 740 735 OEM 740B 735

ROTARY/TRACK DRILLS

MD6290

EJECTOR TRUCK

740 740B

WHEEL LOADER

980G II 980H 980G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced