193-2750: Tip Assembly
+ / - Hover over image to Zoom
Other Views

    193-2750: Tip Assembly

    Part Number: 193-2750
    Brand: Cat
    Retrieving Price.....

    Fuel Injection Nozzle

    Description:
    • Fuel injector nozzles are a critical component of the fuel injection system and ensure perfect combustion, exact emissions and fuel economy for optimum engine performance

    Attributes:
    • Cat® fuel injector nozzles utilize specialized product metallurgy, proprietary manufacturing processes and design, to deliver injectors capable of meeting today's performance and injection pressures for emissions requirements.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 1.3
    • Height (mm): 33.0
    • Length (in): 2.8
    • Length (mm): 71.1
    • Width (mm): 33.0
    excavator
    320C, 312C L 311C 320C FM 312C