193-8598: Muffler Assembly
+ / - Hover over image to Zoom
Other Views

    193-8598: Muffler Assembly

    Part Number: 193-8598
    Brand: Cat
    Retrieving Price.....

    Muffler

    Description:

    • Mufflers reduce the amount of noise emitted by the exhaust of an internal combustion engine.


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, and less environmental impact.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (mm): 739.14
    • Length (mm): 904.24
    • Width (mm): 680.72
    wheel-type loader
    990, 990 II

    wheel dozer
    844