193-9121: HALF BODY
+ / - Hover over image to Zoom
Other Views

    193-9121: HALF BODY

    Part Number: 193-9121
    Brand: Cat
    Retrieving Price.....

    Water Pump Body

    Description:

    • Bodies are important components of water pumps, which circulate coolant throughout engine blocks to maintain engine temperature

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (in): 4.5
    • Height (mm): 114.3
    • Length (in): 8.6
    • Length (mm): 218.4
    • Width (mm): 165.1
    engine - generator set
    G3516C

    petroleum products
    C-15