194-4902: SPRING
+ / - Hover over image to Zoom
Other Views

    194-4902: SPRING

    Part Number: 194-4902
    Brand: Cat
    Retrieving Price.....

    Cylinder Head Valve Spring

    Description:

    • Valve springs are important components of cylinder heads, which sit on top of the cylinder block, closing in the top of the cylinder and forming the combustion chamber

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 2
    • Height (mm): 50.8
    • Length (in): 12
    • Length (mm): 304.8
    • Width (mm): 203.2
    track-type tractor
    D11R, D11N

    engine - generator set
    G3520C, 3512B, PM3516, PP3516 3516B, G3516C, PM3512 3516, 3508B, 3516C, G3520E, 3508, 3512, G3516E, PM3508 G3512E, G3520H, PMG3516 3512C, 3508C

    wheel-type loader
    994D, 992G, 994F, 994

    wheel dozer
    854G

    petroleum products
    3512C, 3508C, 3516C, 3512B, TH48-E80 CX48-P2300 TH48-E70

    engine - industrial
    3516, 3512C, 3512B, 3512, SPF343 3508, 3516B, SPT343 SPS343 3508B, SPF343C 3516C

    excavator
    5230B

    off-highway truck
    784C, 777C, 793D, 777D, 776D, 793B, 797, 785C, 797B, 793C, 789B, 785, 785D, 785B, 777B, 776C, 777, 789C