Caterpillar
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
195-7096: Bucket Top Wear Plate Cover
HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionTop Covers195-7096: Bucket Top Wear Plate Cover

195-7096: Bucket Top Wear Plate Cover

Cat® 25 mm Bolt-On Top Cover

Brand: Cat

Product Images

195-7096: Bucket Top Wear Plate Cover
195-7096: Bucket Top Wear Plate Cover
195-7096: Bucket Top Wear Plate Cover
195-7096: Bucket Top Wear Plate Cover
195-7096: Bucket Top Wear Plate Cover

195-7096: Bucket Top Wear Plate Cover

Cat® 25 mm Bolt-On Top Cover

Brand: Cat

Related parts

3K-9770: 1 1/4''-7 Hex Nut

Discover durable heavy duty hex nut for reliable performance with Cat. Perfect for heavy-duty applications, ensuring strength and quality.

4K-0684: 1 1/4" ID Steel Flat Washer

Cat® Rock Bucket Hard Washer serves as a durable spacer or reinforcement element to enhance stability and longevity during rugged operations

5P-8362: 1 1/4''-7 Cone Lock Nut

Cat® Conical Seat Nut ensure reliable bucket attachment with conical seat nuts, crucial for secure fastening and durability

5P-8823: Plow Bolt

1 ¼” - 7 x 4 1/8” Plow Bolt

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced