Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineTurbo SystemTurbochargers & Turbocharger Groups196-3843: COVER-COMPRE
HomeEngineTurbo SystemTurbochargers & Turbocharger Groups196-3843: COVER-COMPRE
196-3843: COVER-COMPRE

Turbocharger Compressor Cover

Brand: Cat

Product Images
196-3843: COVER-COMPRE
196-3843: COVER-COMPRE

Turbocharger Compressor Cover

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 196-3843

Units of Measure

USMetric
Width (mm): 370.8
Height (mm): 167.6
Length (in): 15.7
Height (in): 6.6
Length (mm): 398.8
View More
Compatible Models for part number 196-3843

TRUCK ENGINE

3406C 3406B

INDUSTRIAL ENGINE

3406E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced