Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

Home198-6704: ROLLER AS.-B
Home198-6704: ROLLER AS.-B
198-6704: ROLLER AS.-B

Cat® Track Roller Rim Assembly Snap Ring, Double Flange

Brand: Cat

Product Images
198-6704: ROLLER AS.-B
198-6704: ROLLER AS.-B

Cat® Track Roller Rim Assembly Snap Ring, Double Flange

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 198-6704
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 198-6704

Units of Measure

USMetric
Flange Type: Double
Tread Diameter (in): 9.488
Outside Spread (mm): 233
Inner Flange Diameter (in): 3937.008
Tread Diameter (mm): 241.0
Inner Flange Diameter (mm): 99999.99
Flange Diameter (mm): 275.0
Bolt Size (in): 1/2
Flange Thickness (mm): 22.4
Bore Diameter (mm): 127.25
Tread Width (in): 2.677
Outside Spread (in): 9.173
Width (mm): 250.15
Outer Flange Diameter (mm): 274
Inside Spread (in): 3.819
Tread Width (mm): 68
Bore Diameter (in): 5.01
Outer Flange Diameter (in): 10.787
Flange Diameter (in): 10.83
Bolt Size (mm): 1/2
Inside Spread (mm): 97
Width (in): 9.848
View More
Compatible Models for part number 198-6704

GENERATOR SET

3508B

PIPELAYER

PL83 PL87 583T 583R 587T 587R

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert