Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineExhaust SystemMufflers199-3003: 89.5mm Diameter Exhaust Pipe Muffler
HomeEngineExhaust SystemMufflers199-3003: 89.5mm Diameter Exhaust Pipe Muffler
199-3003: 89.5mm Diameter Exhaust Pipe Muffler

Cat® 721.2mm Long Exhaust Muffler reduce noise and controls airflow during intake and exhaust processes

Brand: Cat

Product Images
199-3003: 89.5mm Diameter Exhaust Pipe Muffler
199-3003: 89.5mm Diameter Exhaust Pipe Muffler
199-3003: 89.5mm Diameter Exhaust Pipe Muffler
199-3003: 89.5mm Diameter Exhaust Pipe Muffler
199-3003: 89.5mm Diameter Exhaust Pipe Muffler

Cat® 721.2mm Long Exhaust Muffler reduce noise and controls airflow during intake and exhaust processes

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 199-3003
Width (mm): 508.0
Height (mm): 393.7
Material: Structural Steel,Alloy Steel,Carbon Steel,Alloy Mixed: Metal
Length (mm): 711.2
View More
Compatible Models for part number 199-3003

TRACK-TYPE TRACTOR

D6N

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced