Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home199-5537: MTO-TRK-GRP
Home199-5537: MTO-TRK-GRP
199-5537: MTO-TRK-GRP

Cat® Track Gp

Brand: Cat

Product Images
199-5537: MTO-TRK-GRP
199-5537: MTO-TRK-GRP
Contact your dealer for replacement options.

Cat® Track Gp

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 199-5537

Description:

  • Track groups are formed when the track shoes and hardware bolt the shoes to the link assembly.


Attributes:

  • Cat® Sealed and Lubricated Track (SALT) seals lubricant into your undercarriage system and keeps abrasives out. It eliminates internal pin and bushing wear to reduce maintenance costs and downtime, while increasing service life and serviceability. SALT offers a universal undercarriage configuration for a wide range of underfoot conditions when coupled with a track design that matches your machine and operating environment.
  • Extreme service track shoes should be used wherever the moderate service track shoe bends or breaks, or where links outlast track shoes. Extreme service track shoes are both stronger to resist bending and breaking and have more allowable wear material than the moderate service track shoe. Extreme service track shoes are rolled from tough alloy steel.
  • Positive Pin Retention (PPR) track has a metal retaining ring pressed into the groove between the pin and the link. This prevents end-play generation and helps ensure oil retention in high impact applications.

View More
Specifications for part number 199-5537

Units of Measure

USMetric
Number of Track Sections: 43.0
Track Pitch (mm): 240.0
Bolt Size (in): 1
Track Pitch (in): 9.5
Shoe Type: Extreme Service, Single Grouser
Bolt Size (mm): 1
Shoe Width (in): 24.0
View More
Compatible Models for part number 199-5537

TRACK-TYPE TRACTOR

D9T D9R

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced