Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Bolts1J-4948: Cutting Edge Bolts
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Bolts1J-4948: Cutting Edge Bolts
1J-4948: Cutting Edge Bolts

Inch

Brand: Cat

Product Images
1J-4948: Cutting Edge Bolts
1J-4948: Cutting Edge Bolts

Inch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 1J-4948

Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

View More
Specifications for part number 1J-4948
Thread Size (in - TPI) (in): 1-8
Total Bolt Length - 3 (in): 3 3/4
Material: Carbon Steel
Bolt Type: Cutting Edge Bolts
Grip Length - 2 (in): 1.50
Head Height - 4 (in): 0.81
Thread: Coarse Thread UNC
Head Width - 5 (in): 1.6
View More
Compatible Models for part number 1J-4948

TRACK-TYPE TRACTOR

D9G

BULLDOZER

9U 9A 9C 9S

WHEEL LOADER

990H 992G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced