Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

Home1K-2856: BAR
Home1K-2856: BAR
1K-2856: BAR

Brand: Cat

fallback-image
Discontinued
1K-2856: BAR
Contact your dealer for replacement options.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1K-2856
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 1K-2856

We are still working on adding a description for this part.

Specifications for part number 1K-2856

Units of Measure

USMetric
Diameter (in): 0.5
Diameter (mm): 12.7
Material: Carbon Steel
Pin Length (mm): 57.15
View More
Compatible Models for part number 1K-2856

PIPELAYER

571G 561B 561D 561C

SOIL COMPACTOR

825B

WHEEL DOZER

824B

LANDFILL COMPACTOR

826B

WHEEL LOADER

988

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert