Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings1M-3780: 35.01mm Outside Diameter Sleeve Bearing
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings1M-3780: 35.01mm Outside Diameter Sleeve Bearing
1M-3780: 35.01mm Outside Diameter Sleeve Bearing

Cat® Sleeve Bearing (Service)

Brand: Cat

Product Images
1M-3780: 35.01mm Outside Diameter Sleeve Bearing
1M-3780: 35.01mm Outside Diameter Sleeve Bearing
1M-3780: 35.01mm Outside Diameter Sleeve Bearing
1M-3780: 35.01mm Outside Diameter Sleeve Bearing
1M-3780: 35.01mm Outside Diameter Sleeve Bearing

Cat® Sleeve Bearing (Service)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1M-3780

Units of Measure

USMetric
Material Description: Steel backed babbitt
Outside Diameter (mm): 35.0
Length (in): 0.94
Material: Steel Backed Bearing
Inside Diameter (mm): 33.4
Inside Diameter (in): 1.32
Length (mm): 23.8
Outside Diameter (in): 1.38
View More
Compatible Models for part number 1M-3780

WHEEL TRACTOR

633E II 627 621 623 637 631K 631D 631E 631C 631G 641 651 657 666 623B 623G 623H 623E 623F 621B 633C 621K OEM 621R 621E 621F 633D 657G 621G 621H 621S 639D 627B 627G 627H 627E 627F 637G 637D 637E 637K

WHEEL TRACTOR-SCRAPER

631K 627 623 621 637 627K LRC 632 631 623K LRC 623K 621K 627K 637K 657

HYDRAULIC CONTROL

163 153

TRACK LOADER

977H 977K 977L 955H

SOIL COMPACTOR

815

WHEEL DOZER

814

OFF HIGHWAY TRUCK

772 793F 789 785 793 789G 789D

LANDFILL COMPACTOR

816

MOTOR GRADER

120H 120G 120K 135H 160H ES 12H NA 163H 120H ES 140K 140H 140G 16H 140H NA 130G 140K 2 143H 14H 14E 12H 12G 12K 160K 160H 160G 12F 16H NA 160H NA 135H NA 12H ES 14H NA 163H NA 120H NA 140H ES 120K 2

WINCH

54H 57H 56H 59N 59L 58L 57 56 55 54 59 58

ROTARY CUTTER

RC20

WHEEL LOADER

980 966C 980B

TRACK SKIDDER

D4HTSK III D4HTSK II 517

WHEEL SKIDDER

525 515

TRACK-TYPE TRACTOR

D6H XL D6H XR D6H II D10 D8 GC D9 GC D4H III D4H D8GC D5B D5M D6M D6H D7E D7R D7H D5 D8T D8R D8L D10T2 D8N D8H D9E D9T D9R D8R II D9L D9N D4H XL D10N D10R D10T D11R D7E LGP

RIPPER

977 10 7 6 5 4 9 8

PIPELAYER

561M 561D 583T 589 PL83

WHEEL SCRAPER

666B 621E 657G 621F 621B 657E 657B 623F 623E 637K 666 627F 627E 657

QUARRY TRUCK

777E 775B 771C

TRUCK

785 789 793 793B 793C 793F 772G 793F XQ 785G 785C 785D 773B 785B 793F CMD 793F OEM 789C 789D 777C 777B 789B 777D 777F 769 772 770 773 777 769B 769C

TRACTOR

772 776 776D 776C 776B 768C 768B 772B 784C 784B

BULLDOZER

10SU 7SU 6SU 977A 7S LGP 8S 8U 9C 9U 9S 4S 4P 6 10C 5A 5S 6A 6S 7A 10S 7S 7U 10U 8A 9SU 8SU 955 4A

RIPPER SCARIFIER

12G 140G 130G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced