Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings1M-3909: 35.01mm Outer Diameter Sleeve Bearing
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings1M-3909: 35.01mm Outer Diameter Sleeve Bearing
1M-3909: 35.01mm Outer Diameter Sleeve Bearing

Cat® Sleeve Bearing (Service)

Brand: Cat

Product Images
1M-3909: 35.01mm Outer Diameter Sleeve Bearing
1M-3909: 35.01mm Outer Diameter Sleeve Bearing
1M-3909: 35.01mm Outer Diameter Sleeve Bearing
1M-3909: 35.01mm Outer Diameter Sleeve Bearing
1M-3909: 35.01mm Outer Diameter Sleeve Bearing

Cat® Sleeve Bearing (Service)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1M-3909
Material: Carbon Steel,Steel Backed Bearing
View More
Compatible Models for part number 1M-3909

UNDERGROUND ART TRUCK

AE40 AD55 AE40 II AD45 AD40

POWER MODULE

TR43-C18L

SOIL COMPACTOR

825B

OFF HIGHWAY TRUCK

789G 772 777G 777E 777 775 789D 773 793F 789 785 793

WHEEL DOZER

834 824B 834G 834H 854 854G 854K 824

LANDFILL COMPACTOR

836H 836G 826B

OEM SOLUTIONS

3412C

MOTOR GRADER

18M3 14M3 16 14 18 12F 16M 16M3 14M-3 14M 16GC 14E

ROTARY CUTTER

RC20

WHEEL LOADER

988 995 994 993 992 993K 988G 988H 992D 992B 992C 992G 992K 994F 994K 994H

TRACK-TYPE TRACTOR

D6T LGP D7G D6R III D8T D10T2 D9E D10 D9T D9R D6T LGPPAT D8R II D6T XL PAT D6T XW PAT D9 GC D6R II D6T XW D6T XL D7R SERIES D10R D10T D11R D7R II D6T

PIPELAYER

583T PL83 PL72

OFF-HIGHWAY TRUCK

D10R

WHEEL SCRAPER

627 637B 637D 639D 627B 637

QUARRY TRUCK

771D 771C 777E 775D 775B 773E

TRUCK

785 789 793F CMD 775G 775F 773G LRC 793F OEM 775E 775D 793C 793F 789C 789D 777C 789B 777D 777G 777F 772G 775G OEM 793F XQ 769 773E 785G 772 773D 773G 770 773F 775G LRC 773G OEM 769B 769D 769C 785C 785D 773B 785B

POWERTRAIN

TR43M44-C13B

WATER FORDING TRACTOR

D7R II

TRACTOR

776 776D 776C 772B 784C 784B 768C 768B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced