Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsCab Displays & GaugesCab Gauges1N-4493: Service Meter Assembly
HomeElectrical & ElectronicsCab Displays & GaugesCab Gauges1N-4493: Service Meter Assembly
1N-4493: Service Meter Assembly

Cat® Basic Service Meter Assembly

Brand: Cat

Product Images
1N-4493: Service Meter Assembly
1N-4493: Service Meter Assembly

Cat® Basic Service Meter Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1N-4493

Units of Measure

USMetric
Overall Width (in): 2.6
Overall Height (in): 2.3
Material: Rubber Gasket Gasket,Oil Fluid,Silicone / MQ / VMQ / PMQ Rubber,Gray (Flake) Iron,Plastic Plastic
Overall Length (in): 2.6
Overall Width (mm): 66.0
Overall Height (mm): 58.4
Overall Length (mm): 66.0
View More
Compatible Models for part number 1N-4493

ENGINE - MACHINE

3408

GENERATOR

SR4

GEN SET ENGINE

3406C 3408B 3408C 3406B 3508 3408 3412C 3412 3512 3516

MARINE ENGINE

3516 3512 3412 3408B 3406B 3408 3508

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3508 3512 3412 3516 3406C 3408B

GAS ENGINE

G3412 G3408 G3406

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced