Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws1P-0705: 1/2" Connecting Rod Ground Body Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws1P-0705: 1/2" Connecting Rod Ground Body Bolt
1P-0705: 1/2" Connecting Rod Ground Body Bolt

Cat® 1/2" Connecting Rod Ground Body Bolt is used to securely connect the Connecting Rod to the Crankshaft

Brand: Cat

fallback-image
1P-0705: 1/2" Connecting Rod Ground Body Bolt

Cat® 1/2" Connecting Rod Ground Body Bolt is used to securely connect the Connecting Rod to the Crankshaft

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1P-0705

Units of Measure

USMetric
Bolt Length (in): 2.991
Bolt Length (mm): 75.97
Bolt Type: 12 Point Head
Grip Length (in): 2.091
Grip Length (mm): 53.11
Hand of Thread: RH
Material: Alloy Mixed: Metal,Coating Mixed: Nonmetallic
Thread Size (in): 0.02
Coating: Black Oxide
Class or Grade: Cat/astm F2882 (170 Ksi)
Thread Size (mm): 0.500
Locking Feature: None
Thread Size (dia x pitch) (mm): 1/2x20
View More
Compatible Models for part number 1P-0705

TRUCK ENGINE

1676

WHEEL TRACTOR

621 623

WHEEL LOADER

980

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced