Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeFilters & FluidsFiltersOther Filters & Filter Components1P-2299: FILTER A-F
HomeFilters & FluidsFiltersOther Filters & Filter Components1P-2299: FILTER A-F
1P-2299: FILTER A-F

Brand: Cat

fallback-image
1P-2299: FILTER A-F

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 1P-2299

We are still working on adding a description for this part.

Specifications for part number 1P-2299
Material: Other Mixed: Metal-Nonmetal
View More
Compatible Models for part number 1P-2299

GENERATOR

SR4

TRUCK ENGINE

1674 1693 3306 1673C 3208 3306B

INTEGRATED TOOLCARRIER

IT18B IT12 IT28 IT18 IT28F IT28B

MOTOR GRADER

120G 120B 16 140B 140G 130G 140 14G 14E 12G 120 160G 12F

WINCH

528 54H 57H 56H 53 57 56 55 54

BACKHOE

D3 931

TRACK SKIDDER

D5HTSK II D4HTSK II

WHEEL SKIDDER

518 528 508

TRACK-TYPE TRACTOR

D6H XL D6H II D3C II D3B D3C D5H XL D4H D4C D4D D4E D5B D5H D6C D6D D6H D7F D7G D7H D5 D8K D8H D9G D9H D4C II

MARINE ENGINE

D353E D353C D353D D330C D343 3116 3208 3306B D333C 3304 3306

PIPELAYER

561D 561C 572F 572G 583K 571G 571F 594H 594

FRONT SHOVEL

235C

EXCAVATOR

215B 215C 215D 325-A E300 EL180 E300B 225B 225D EL240B EL240C 219D E240C E240B EL300 325 L 229D E120B 229 225 231D 235 E110B 325-A L 219 215 EL200B E240 EL240 235B 235C 235D E200B E180 EL300B

VIBRATORY COMPACTOR

CS-553 CS-551 CP-553 CB-614

RIPPER SCARIFIER

12G 140G 130G

WHEEL TRACTOR

650B 651B 660B 615 613 627 637 631C 641B 666B 633C 657B 627B 627E 613B

HYDRAULIC CONTROL

163 143 183B 153 141 140

VEHICULAR ENGINE

D346

TRACK LOADER

963 931C II 973 935C 983 943 941 953 951C 951B 941B 977K 977L 931C 955K 955L 935C II

SOIL COMPACTOR

825B 815 815B

COLD PLANER

PR-1000 PR-1000C

WHEEL DOZER

834 824B 814B 814

LANDFILL COMPACTOR

816 826B 816B

FOREST PRODUCTS

FB221

COMPACT WHEEL LOADER

910

WHEEL LOADER

918F 960F 950B 950E 950F 988 G926 916 920 G910 G916 926 930 936 966D 966C 966E G936 966R 950 930R 930T 950B/950E 936E 980B 928F 926E 950F II

ENGINE - MACHINE

3208

GEN SET ENGINE

3304B 3306 3304 3208

ARTICULATED TRUCK

D30C D30D D35C D300D D300B D250B D25D D25C D350D D350C

RIPPER

8D D5 977 963 953 951 955 943 3 7 6 5 4

INDUSTRIAL ENGINE

D343 3306B 3204 3304 3306 D333C D353C D353E D353D 3160 D330C

TRUCK

769 773 769B

WHEEL SCRAPER

627 666B 657B 637B 637D 666 639D 627B 637 657

LOGGER

227

TRACTOR

772 768B

BULLDOZER

7SU 6SU 7S LGP 8S 4S 4P 6 5A 5P 5S 6A 6S 7A 7S 7U 3S 3P 4A

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced