Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeWorkshop SuppliesTools1P-2420: Transmission Repair Stand
HomeWorkshop SuppliesTools1P-2420: Transmission Repair Stand
1P-2420: Transmission Repair Stand

Cat® Transmission Repair Stand serves as a supporting fixture for securely holding transmissions during disassembly and repair

Brand: Cat

Product Images
1P-2420: Transmission Repair Stand
1P-2420: Transmission Repair Stand
1P-2420: Transmission Repair Stand
1P-2420: Transmission Repair Stand
1P-2420: Transmission Repair Stand

Cat® Transmission Repair Stand serves as a supporting fixture for securely holding transmissions during disassembly and repair

Brand: Cat

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 1P-2420

The Transmission Repair Stand provides a stable and secure platform for the disassembly and repair of small transmissions. It holds the transmission in an elevated position, allowing technicians to access and work on all components easily. This reduces the risk of instability or tipping during the disassembly process, making transmission repairs safer and more efficient.

Attributes:
• Provides a stable fixture that securely holds the transmission in place during disassembly and maintenance.
• Ensures stability during repair tasks, preventing unwanted movement.

Applications:
The Transmission Repair Stand holds small transmissions during disassembly, making it easier to access and work on internal components.

View More
Specifications for part number 1P-2420

Units of Measure

USMetric
Overall Length (mm): 1,217.0
Overall Length (in): 47.913
Overall Width (mm): 1,189.0
Overall Width (in): 46.811
Overall Height (mm): 547.0
Overall Height (in): 21.535
Weight (kg): 158.76
Weight (lb): 350.006
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced